Last Time Buy
RB480Y-90FH
Schottky Barrier Diode (AEC-Q101 Qualified)
RB480Y-90FH
Last Time Buy
RB480Y-90FH
Schottky Barrier Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RB480Y-90FHT2R
Status |
Last Time Buy
Package |
EMD4
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Dual Line
Package Code
SOT-543
Package(JEITA)
SC-107A
Mounting Style
Surface mount
Number of terminal
4
VRM[V]
90
Reverse Voltage VR[V]
90
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
1
Forward Voltage VF(Max.)[V]
0.69
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.005
VR @ Reverse Current[V]
90
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x1.6 (t=0.55)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.・Low VF type, highly reliable.