Last Time Buy
RB161SS-20
Schottky Barrier Diode
Last Time Buy
RB161SS-20
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB161SS-20
Part Number |
|
|
---|---|---|
Ordering Part Number | RB161SS-20T2R | RB061QS-20T18R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | KMD2 | SMD1006 |
Unit Quantity | 8000 | 18000 |
Minimum Packing Quantity | 8000 | 18000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DFN1608-2 | SOD-882 (DSN1006-2) |
Package Size [mm] | 0.8x1.6 (t=0.63) | 0.6x1 (t=0.23) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 30 | 20 |
Reverse Voltage VR [V] | 20 | 20 |
Average Rectified Forward Current IO [A] | 1.0 | 2.0 |
IFSM [A] | 5.0 | 15.0 |
Forward Voltage VF (Max.)[V] | 0.42 | 0.47 |
IF @ Forward Voltage [A] | 1.0 | 2.0 |
Reverse Current IR (Max.)[mA] | 1.0 | 0.2 |
VR @ Reverse Current[V] | 20 | 10 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 125 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X