RB075BM40SFH
40V, 5A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
RB075BM40SFH
RB075BM40SFH
40V, 5A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
RB075BM40SFH is low VF and high reliability schottky barrier diode for general rectification.
Product Detail
Part Number | RB075BM40SFHTL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
5
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.75
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.005
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Power mold type (TO-252)
- High reliability
- Low VF