RB068L-60DD
Super Low IR, 60V, 2A, DO-214AC (SMA), Schottky Barrier Diode for Automotive
RB068L-60DD
RB068L-60DD
Super Low IR, 60V, 2A, DO-214AC (SMA), Schottky Barrier Diode for Automotive
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
New alternative products may be available.
Product Detail
Specifications:
Configuration
Single
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
2
IFSM[A]
90
Forward Voltage VF(Max.)[V]
0.68
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.002
VR @ Reverse Current[V]
60
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・ Small power mold type.(PMDS)・ High reliability
・ AEC-Q101 qualified