Not Recommended for New Designs RB050L-40
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB050L-40

Part Number
RB050L-40
RB050L-40
RBR3LAM40C
RBR3LAM40C
Ordering Part Number RB050L-40TE25 RBR3LAM40CTR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM [V] 40 40
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 3.0 3.0
IFSM [A] 70.0 75.0
Forward Voltage VF (Max.)[V] 0.55 0.55
IF @ Forward Voltage [A] 3.0 3.0
Reverse Current IR (Max.)[mA] 1.0 0.1
VR @ Reverse Current[V] 40 40
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66004
    • Power and Interface solution for X9M/X9E of SemiDrive's Infotainment SoC
    • ROHM has developed an optimal power supply/interface reference design for SemiDrive's next-generation cockpit SoC "X9M/X9E". By providing an optimal power supply and interface reference design for the "X9M/X9E", ROHM is helping to reduce the development burden on designers and achieve the performance required by the market. SemiDrive's latest automotive SoC "X9M/X9E", for which the reference design has been developed, will contribute to the enhancement of various in-vehicle applications, including cockpits.

      Click here for inquiries about SemiDrive's next-generation cockpit SoC "X9M/X9E".


      • Scalable PMIC (BD96801Q12) optimized for use with "X9M/X9E"
      • SerDes IC (BU18xMxx) optimized for automotive camera modules
      • SerDes IC (BU18xL82) supporting full HD (1,980 × 1,080 pixels) for automotive displays with multiple screens
      • Interface IC (BU92RTF82) that contributes to functional safety of in-vehicle displays
      • Automotive 2.7V to 5.5V Input, 12A 1ch, Buck DC-DC Converter IC Integrated FET (BD9SA01F80)

      This reference design consists of three boards. Each is shown below.

      • REF66004-EVK-001 (Core Board)
      • REF66004-EVK-002 (SerDes Board)
      • REF66004-EVK-003 (Display Board)

      Related News:
      ROHM Partners with Nanjing SemiDrive Technology Ltd., China’s SoC Manufacturer of Next-Generation Cockpits, to Develop Automotive Solutions

X

Most Viewed