R6015ENX
600V 15A TO-220FM, Low-noise Power MOSFET
R6015ENX
R6015ENX
600V 15A TO-220FM, Low-noise Power MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6015ENXC7G
Status |
Recommended
Package |
TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-220FM
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
15
RDS(on)[Ω] VGS=10V(Typ.)
0.26
RDS(on)[Ω] VGS=Drive (Typ.)
0.26
Total gate charge Qg[nC]
40
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
Trr (Typ.)[ns]
480
Mounting Style
Leaded type
Bare Die Part Number
Available: K7408
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
- Low on-resistance
- Fast switching speed
- Gate-source voltage (VGSS) guaranteed to be ±20V
- Drive circuits can be simple
- Parallel use is easy
- Pb-free lead plating ; RoHS compliant