QSX7
NPN+NPN, SOT-457T, Driver Transistor
QSX7
QSX7
NPN+NPN, SOT-457T, Driver Transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
NPN+NPN
Collector-Emitter voltage VCEO1[V]
12
Collector current Io(Ic) [A]
1.5
Collector-Emitter voltage VCEO2[V]
12
Collector current(continuous) IC2[A]
1.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Equivalent (Single Part)
2SD2674 / 2SD2674
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Compact complex bipolar power transistor· For driver
· Small Surface Mount Package
· Pb Free/RoHS Compliant