Not Recommended for New Designs
QS8J11
1.5V Drive Pch+Pch MOSFET
Not Recommended for New Designs
QS8J11
1.5V Drive Pch+Pch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For QS8J11
Part Number |
|
|
---|---|---|
Ordering Part Number | QS8J11TCR | QS8J2TR |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TSMT8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSMT8 | TSMT8 |
Package Size [mm] | 3x2.8 (t=0.85) | 3x2.8 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Pch+Pch | Pch+Pch |
Drain-Source Voltage VDSS [V] | -12 | -12 |
Drain Current ID [A] | -3.5 | -4.0 |
RDS(on)[O] VGS=1.5V (Typ.) | 0.075 | 0.066 |
RDS(on)[O] VGS=2.5V (Typ.) | 0.041 | 0.036 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.031 | 0.026 |
RDS(on)[O] VGS=Drive (Typ.) | 0.075 | 0.066 |
Drive Voltage [V] | -1.5 | -1.5 |
Power Dissipation (PD) [W] | 1.5 | 1.5 |
Total gate charge Qg [nC] | 22.0 | 20.0 |
Mounting Style | Surface mount | Surface mount |
Applications | Switching | Power Supply |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X