PTZTF2.4B
1W 2.4V, DO-214AC, High Power Zener Diode for Automotive

PTZTF2.4B is a zener diode with small power mold package, suitable for voltage regulation. It is a highly reliable product for automotive.

Product Detail

 
Part Number | PTZTFTE252.4B
Status | Active
Package | PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

2.4

Zener Voltage VZ (Max.)[V]

2.7

IZ @ VZ [mA]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.6x5 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small, power mold type.
・High reliability.
X

Most Viewed