Not Recommended for New Designs PTZ11B
Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For PTZ11B

Part Number
PTZ11B
PTZ11B
PDZV11B
PDZV11B
Ordering Part Number PTZTE2511B PDZVTR11B
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 1000 1000
Zener Voltage V Z (Typ.)[V] 11.51 -
Zener Voltage V Z (Min.)[V] 11.0 11.0
Zener Voltage V Z (Max.)[V] 12.3 12.3
I Z @ V Z [mA] 20 20
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed