PMR50HZPJU
Ultra-low Ohmic Chip Resistors For Current Detection
PMR50HZPJU
PMR50HZPJU
Ultra-low Ohmic Chip Resistors For Current Detection
Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | PMR50HZPJU
Status |
Recommended
Package |
PMR50
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
5025(2010)
Rated Power[W]
2, 1
Resistance Tolerance
J (±5%)
Resistance range[Ω]
5m to 10m
Resistance(Min.)[Ω]
0.005
Resistance(Max.)[Ω]
0.01
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 155
Rated Current[A]
50
Rated Resistance(Max.)(Jumper only)[mΩ]
0.5
Type
For current sensing
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.・Ultr-low ohmic value from 1mOhm. Excellent temperature coefficient characteristics (+/- 100ppm/℃)
・All the part numbers are completely Pb free.