Not Recommended for New Designs
MMBZ10VAL
Transient Voltage Suppressor
Not Recommended for New Designs
MMBZ10VAL
Transient Voltage Suppressor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For MMBZ10VAL
Part Number |
|
|
---|---|---|
Ordering Part Number | MMBZ10VALT116 | MMBZ10VALYT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Mounting Style | Surface mount | Surface mount |
Number of terminal | 3 | 3 |
Power Dissipation (PD)[mW] | 225 | 225 |
P PP @ 10/1000us (Max.) [W] | 24 | 24 |
Configuration | A-common | A-Common |
# of protection line | 2 | 2 |
V RWM [V] | 6.5 | 6.5 |
Capacitance [pF] | 105.0 | 105.0 |
V CL @ I PP 10/1000us (Max.) [V] | 14.2 | 14.2 |
I PP 10x1000us (Max.) [A] | 1.7 | 1.7 |
V ESD IEC61000-4-2 [kV] | 30 | 30 |
Storage Temperature (Min.)[°C] | -65 | -65 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Show / Hide Parameters