LMR341G
LMR™ Series, Low Supply Current Ground Sense Operational Amplifier

LMR341G is single CMOS Op-Amp with shutdown function, low supply voltage operation and output full swing. There are suitable for battery equipment. MOS-FET input stage provide low input bias current. It is capable to use for sensor applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR341G-GTR
Status | Recommended
Package | SSOP6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.08

Input Offset Voltage (Max.) [mV]

4

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

1

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.01 to VDD-0.01

Voltage gain (Typ.) [dB]

113

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

113

CMRR (Typ.) [dB]

86

PSRR (Typ.) [dB]

82

GBW (Typ.) [MHz]

2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・ Low operating supply voltage
・ Input Ground Sense, Output Full Swing
・ High large signal voltage gain
・ Low input bias current
・ Low supply current
・ Low input offset voltage
・ Shutdown function
X

Most Viewed