LM4565FJ
Low Noise Operational Amplifier

LM4565FJ is low nose operational amplifiers with high voltage gain and wide bandwidth. It has good performance of input referred noise voltage (5nV/√Hz) and total harmonic distortion (0.0002%). It is suitable for audio applications and active filter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LM4565FJ-GE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

18

Channel

2

Circuit Current (Typ.) [mA/ch]

2.25

Input Offset Voltage (Max.) [mV]

1.5

Input Bias Current (Typ.) [nA]

70

Slew Rate (Typ.) [V/µs]

5

Input Voltage Range [V]

VSS+1.0 to VDD-1.0

Output Voltage Range [V]

VSS+1.0 to VDD-1.0

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

Output current (Typ.) [mA]

130

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

10

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

・ Wide Operating Voltage
・ High Voltage Gain
・ Low distortion
・ Wide Bandwidth
・ High Slew Rate
・ Low Noise Voltage
・ Internal ESD protection
X

Most Viewed