LM2902F
Ground Sense Operational Amplifier

LM2902F is quad ground sense operational amplifiers. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LM2902F-E2
Status | Recommended
Package | SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Channel

4

Circuit Current (Typ.) [mA/ch]

0.25

Input Offset Voltage (Max.) [mV]

4.5

Input Bias Current (Typ.) [nA]

20

Slew Rate (Typ.) [V/µs]

0.3

Input Voltage Range [V]

0 to VCC-1.5

Output Voltage Range [V]

VSS+0.005 to VDD-1.5

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

8.7x6.2 (t=1.71)

Find Similar

Features:

  • Operable with a Single Power Supply
  • Wide Operating Supply Voltage Range
  • Input/output Ground Sense
  • High Large Signal Voltage Gain
X

Most Viewed