KDZV2.2B
1W 2.2V, SOD-123FL, High Power Zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | KDZVTR2.2B
Status | Recommended
Package | PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

2.2

Zener Voltage VZ (Max.)[V]

2.45

IZ @ VZ [mA]

40

Package Size [mm]

1.6x3.5 (t=0.9)

Find Similar

Features:

・Small, power mold type.
・High ESD resistant.

Similar Products

 

Different Grade

KDZVTF2.2B   Grade| Automotive StatusRecommended
X

Most Viewed