Not Recommended for New Designs IMX8FRA
NPN+NPN General Purpose Amplification Transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | IMX8FRAT108
Package | SMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Not Recommended for New Designs

Package Code

SOT-457

JEITA Package

SC-74

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

120

Collector current Io(Ic) [A]

0.05

Collector-Emitter voltage VCEO2[V]

120

Collector current(continuous) IC2[A]

0.05

hFE

180 to

Mounting Style

Surface mount

Equivalent (Single Part)

2SC3906K / 2SC3906K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed