IMT1A
PNP+PNP, SOT-457, General Purpose Amplification Transistor
IMT1A
IMT1A
PNP+PNP, SOT-457, General Purpose Amplification Transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457
JEITA Package
SC-74
Number of terminal
6
Polarity
PNP+PNP
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
Collector-Emitter voltage VCEO2[V]
-50
Collector current(continuous) IC2[A]
-0.15
hFE
120 to
hFE (Min.)
120
Mounting Style
Surface mount
Equivalent (Single Part)
2SA1037AK / 2SA1037AK
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· Ultra-compact complex bipolar transistor· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant