Last Time Buy GDZ4.7
Zener Diode

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | GDZT2R4.7
Status | Last Time Buy
Package | GMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-962 (DFN0603-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Typ.)[V]

4.7

Zener Voltage VZ (Min.)[V]

4.42

Zener Voltage VZ (Max.)[V]

4.9

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.3x0.6 (t=0.33)

Find Similar

Features:

・Ultra-small mold type.
・High reliability.
・Mounting possible by automated chip mount.
X

Most Viewed