ESR18EZPF
Anti-surge Chip Resistors

ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 3kV ESD guarantee. This product is suitable for high-reliability sets and circuits.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | ESR18EZPF
Status | Recommended
Package | ESR18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Rated Power[W]

0.75, 0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 10M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

10000000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

Anti-surge

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・3kV guarantee for anti-surge tolerance.
・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
・Higher rated power than that of standard type chip resistors.
X

Most Viewed