Not Recommended for New Designs
EMZC6.8NFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
EMZC6.8NFH
Not Recommended for New Designs
EMZC6.8NFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | EMZC6.8NFHTL
Status |
Not Recommended for New Designs
Package |
EMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
A-Common
Package Code
SOT-416
Package(JEITA)
SC-75A
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Typ.)[V]
6.8
Zener Voltage VZ (Min.)[V]
6.47
Zener Voltage VZ (Max.)[V]
7.14
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.・High reliability.