EDZVFH10B
150mW 10V, SOD-523, Zener Diode for Automotive

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Product Detail

 
Part Number | EDZVFHT2R10B
Status | Recommended
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

10

Zener Voltage VZ (Min.)[V]

9.77

Zener Voltage VZ (Max.)[V]

10.21

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.8x1.6 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)
・High reliability.
・Mounting possible by automated chip mount.

Similar Products

 

Different Grade

EDZV10B   Grade| Standard StatusRecommended
X

Most Viewed