DTDG14GPFRA
60V/1A Digital Transistor (with built-in resistor and zener diode)
DTDG14GPFRA
DTDG14GPFRA
60V/1A Digital Transistor (with built-in resistor and zener diode)
DTDG14GPFRA is the high reliability Automotive transistor, suitable for driver applications.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
60
Collector current Io (Ic) [A]
1
Emitter base Resistance R2 1[kΩ]
10
Collector-Emitter voltage VCEO1[V]
60
Collector current Io(Ic) [A]
1
Power Dissipation (PD)[W]
0.5
Mounting Style
Surface mount
GI hFE
300 to
Output Current [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High hFE 300(Min.) (VCE/IC=2V/500mA)
- Low saturation voltage. (VCE(sat)=400mV at IC/IB=500mA/5mA)
- Built-in zener diode gives strong protection against reverse surge by L-load (an inductive load).