DTD113EK
NPN, SOT-346, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTD113EKT146
Status | Active
Package | SMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-346

JEITA Package

SC-59

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.5

Input resistance R1 1 [kΩ]

1

Emitter base Resistance R2 1 [kΩ]

1

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

33 to

Output Current [A]

0.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.3)

Find Similar

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant