DTC023EM
NPN, SOT-723, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)
DTC023EM
DTC023EM
NPN, SOT-723, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)
These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-723
JEITA Package
SC-105AA
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
2.2
Emitter base Resistance R2 1 [kΩ]
2.2
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
20 to
Output Current [A]
0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.5)
Features:
· Standard digital transistor· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant