Not Recommended for New Designs
DTA143ZUAFRA
PNP Digital transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
DTA143ZUAFRA
PNP Digital transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DTA143ZUAFRA
Part Number |
|
|
---|---|---|
Ordering Part Number | DTA143ZUAFRAT106 | DTA143ZU3HZGT106 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMT3 | UMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323 | SOT-323 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Supply voltage VCC 1 [V] | -50.0 | -50.0 |
Collector current Io (Ic) [A] | -0.1 | -0.1 |
Input resistance R1 1 [kO] | 4.7 | 4.7 |
Emitter base Resistance R2 1 [kO] | 47.0 | 47.0 |
Power Dissipation (PD) [W] | 0.2 | 0.2 |
GI hFE | 80 to | 80 to |
Output Current [A] | 0.1 | 0.1 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-70 | SC-70 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters