Last Time Buy DAN222MFH
Switching Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For DAN222MFH

Part Number
DAN222MFH
DAN222MFH
BAV70HYFH
BAV70HYFH
Ordering Part Number DAN222MFHT2L BAV70HYFHT116
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Active
Package VMD3 SOT-23
Unit Quantity 8000 3000
Minimum Packing Quantity 8000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-723 SOT-23
JEITA Package SC-105AA -
Package Size [mm] 1.2x1.2 (t=0.55) 2.9x2.4 (t=1.15)
Configuration C-Common C-Common
Number of terminal 3 3
VRM[V] 80 90
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.1 0.215
IFM[A] 0.3 0.45
Isurge[mA] 4000 -
Forward Voltage VF[V] 1.2 1.25
IF @ Forward Voltage [mA] 100.0 150.0
Reverse Current IR[µA] 0.1 0.5
VR @ Reverse Current [V] 70 80
trr[ns] 4 4
IF @ trr [mA] 5.0 10.0
VR @ trr [V] 6.0 -
Storage Temperature (Min.)[°C] -55 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed