DA204UFH
Low-leakage, 20V, 100mA, Series Connection, Switching Diode for Automotive

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

New alternative products may be available.

Product Detail

 
Part Number | DA204UFHT106
Status | Active
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

Isurge[mA]

300

Forward Voltage VF[V]

1

IF @ Forward Voltage [mA]

10

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small mold package(UMD3).
・High reliability.

Similar Products

 

Different Grade

DA204U   Grade| Standard StatusActive
X

Most Viewed