CDZV33B
100mW 33V, SOD-923, Zener Diode
CDZV33B
CDZV33B
100mW 33V, SOD-923, Zener Diode
CDZV33B is the 100mW type compact (1006 size) diode for voltage regulation.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | CDZVT2R33B
Status |
Recommended
Package |
VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-923
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Min.)[V]
32.15
Zener Voltage VZ (Max.)[V]
33.79
IZ @ VZ [mA]
2
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.4)
Features:
- Small mold type
- High reliability