Last Time Buy
BU9888FV-W
4KBit, MicroWire BUS, High Speed Write Cycle Serial EEPROM
BU9888FV-W
Last Time Buy
BU9888FV-W
4KBit, MicroWire BUS, High Speed Write Cycle Serial EEPROM
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BU9888FV-WE2
Status |
Last Time Buy
Package |
SSOP-B8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Density [bit]
4K
Bit Format [Word x Bit]
256 x 16
Vcc(Min.)[V]
3
Vcc(Max.)[V]
3.6
Circuit Current (Max.)[mA]
3.5
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
2
Input Frequency (Max.)[Hz]
2M
Endurance (Max.)[Cycle]
105
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.35)
Features:
・Serial EEPROMs compatible with Microwire bus・Write cycle time : 2ms
・Wide operating temperature range:-40 to 105℃.