BU97530KVT-M
Low Duty LCD Segment Drivers for Automotive applications

BU97530KVT-M is a 1/5, 1/4, 1/3duty or Static general-purpose LCD driver that can be used for automotive applications and can drive up to 445 LCD Segments. This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving. It can control up to 9 general-purpose outputs / PWM output ports for LED backlighting and LED button illumination realizing less flicker by various frequency setting function. It can also support a key scan function that detects a maximum of 30 key inputs to reduce PCB wiring and to minimize microcontroller size and cost. It can support LCD contrast adjustment by its EVR function and TTL compatible input interface is also available, these are well-suited for wide-voltage range of MCUs.

Product Detail

 
Part Number | BU97530KVT-ME2
Status | Recommended
Package | TQFP100V
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

445

Duty

1/5, 1/4, 1/3, Static

Bias

1/3, 1/2

Elements of MUX 1:1

90

Elements of MUX 1:3

270

Elements of MUX 1:4

360

Elements of MUX 1:5

445

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

9

Max KEYSCAN [Key]

30

TTL input Support

Yes

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

16x16 (t=1.2)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • 1/5, 1/4, 1/3duty or Static setting selectable
    1/5duty driving: Max 445 segments
    1/4duty driving: Max 360 segments
    1/3duty driving: Max 270 segments
    Static driving: Max 90 segments
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.7V to 6.0V,
    which can support TN LCD and VA LCD display.
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 9ch general purpose outputs/ PWM outputs (SEG selectable)
  • Support 256 step PWM function to realize backlight/ button LED illumination
  • Support LCD frame frequency from 49Hz to 391Hz, total 16setting
  • Support PWM frequency from 146Hz to 2.34KHz, total 16setting
  • Support 3 wire serial interface + KEYOUT
  • Support TTL level input to connect 3.3V MCU directly
  • Support Max 30 key input detection (SEG selectable)
  • Integrated EVR function to adjust LCD contrast
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
  • Qualified AEC-Q100 Grade3
X

Most Viewed