BU7241SG
Low Power Input-Output Full Swing Operational Amplifier

Low Voltage CMOS Op-Amp integrates one or two or four independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7241SG-TR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.07

Input Offset Voltage (Max.) [mV]

9

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

0.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

95

Output current (Typ.) [mA]

10

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

0.9

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Operable with low voltage : +1.8[V] ~ +5.5[V] (single supply)
  • Operable input-Output full swing
  • Internal phase compensation
  • Wide temperature range
    -40[℃] ~ +105[℃]
  • High large signal voltage gain
  • Low supply current
  • Low input bias current 1[pA](Typ.)
  • Internal ESD protection
    Human body model (HBM)±4000[V](Typ.)
X

Most Viewed