Last Time Buy BU64241GWZ
Linear Constant Current VCM Driver

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU64241GWZ-E2
Status | Last Time Buy
Package | UCSP30L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

VCM

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.3x0.77 (t=0.33)

Find Similar

Features:

· 2.3 V min driver power supply
· Current sink output
· 10 bit resolution current control
· ISRC mechanical ringing compensation
· 2-wire serial interface
· Integrated current sense resistor
X

Most Viewed