BU5265HFV
Input Full Swing, Push-pull Output CMOS Comparator
BU5265HFV
BU5265HFV
Input Full Swing, Push-pull Output CMOS Comparator
BU5265HFV is input full swing, push pull output CMOS comparator. These features low operating supply voltage of +1.8V to +5.5V(single supply), high speed operation and extremely low input bias current.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU5265HFV-TR
Status |
Recommended
Package |
HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power supply (Min.) [V]
1.8
Power supply (Max.) [V]
5.5
Channel
1
Circuit Current(Typ.)[mA]
0.022
Input Offset Voltage(Max.)[mV]
6
Input Bias Current(Typ.)[nA]
0.001
Input Voltage Range [V]
VSS to VDD
Response Time(Typ.)[µS]
0.5
Voltage gain (Typ.)[dB]
90
Output current(Typ.)[mA]
5
PSRR(Typ.)[dB]
80
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.6x1.6 (t=0.6)
Features:
・Low Operating Supply Voltage・Input Full Swing
・Push-pull Output
・Wide Operating Temperature Range(BU5265SHFV)
・Low Input Bias Current