BU52272NUZ
Omnipolar Detection Hall IC

The BU52272NUZ is omnipolar Hall IC incorporating a polarity determination circuit that enables separate operation (output) of both the South and North poles. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover. And this Hall IC product can be in digital video cameras and other applications involving display panels in order to detect the front/back location or determine the rotational direction of the panel.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU52272NUZ-ZE2
Status | Recommended
Package | VSON04Z1114A
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Omnipolar Detection Hall ICs with Polarity Discrimination

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

2.4

N-pole Operate Point[mT]

-2.4

Hysteresis[mT]

0.4

Period[ms]

50

Average Supply Current

4.4µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.1x1.4 (t=0.4)

Find Similar

Features:

  • Omnipolar Detection
    (Polarity Detection for both S and N Poles with Separate, Dual Outputs)
  • Micro Power Operation
    (Small Current Using Intermittent Operation Method)
  • Ultra-small Outline Package
  • Polarity Judgment and Separate Output on both Poles
    (OUT1=S-pole Output; OUT2=N-pole Output)
X

Most Viewed