BU26154MUV
24bit Audio CODEC with Touch I/FADC

BU26154 is a low-power compact audio CODEC. BU26154 also incorporates touch panel interface and Cap-Less headphones amplifier, speaker amplifier which is most suitable for digital still cameras, electronic dictionaries. BU26154 has built-in voltage regulator for the stability of CODEC characteristic that is sensitive to the outside noise. Speaker amplifier that can change AB/D Class. Therefore, when the interference including the FM radio influences it, BU26154 can prevent interference by operating AB grade. As digital code processing, it is equipped with the high-pass filter as the noise cut use of the specific frequency band, Notch filter and the Equalizer of 5 bands and P²Bass+, Noise gate, and flexible sound quality effect processing is possible.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU26154MUV-E2
Status | Recommended
Package | VQFN40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Speaker Amplifier Vcc (Min.) [V]

2.7

Speaker Amplifier Vcc (Max.) [V]

5.5

I/O Interface Vcc (Min.) [V]

2.7

I/O Interface Vcc (Max.) [V]

3.6

Other Power Suply Vcc (Min.) [V]

2.7

Other Power Suply Vcc (Max.) [V]

3.6

Sampling Rate (Max.) [kHz]

48

Resolution (Max.) [bit]

24

Additional Feature

ALC Noise Gate, ALC Fast Release, P2Bass, Touch Panel I/F

ADC channels

1

DAC channels

2

Input Amplifier Types

Microphone

Number of Microphone Amplifiers

1

Number of Line Input Amplifiers

0

Output Amplifier Types

Speaker(AB/D), Headphone(C-less)

Number of Speaker Amplifiers

1

Number of Headphone Amplifiers

2

I/F

2wire, 3wire

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6x6 (t=1)

Find Similar

Features:

  • Various sound processing functions
  • High PSRR is attained by built-in regulator
  • Speaker amplifier can be switched to AB class and D class.
  • Touch panel interface.
X

Most Viewed