BU24038GW
µ-step system Lens Drivers for Digital Cameras

BU24038GW is the system Lens Driver corresponding to the Microstep driving, making it possible to configure the sophisticated, high precision and low noise lens driver system. Microstep controller is incorporated into it possible to cut down CPU power. In addition, drivers for DC motor and voice coil motor are built in.
Multifunctional lens can be applied.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU24038GW-E2
Status | Recommended
Package | UCSP75M3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

DSC

Number of Channels

9

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.8x3.8 (t=0.85)

Find Similar

Features:

・ Built-in9 channels Driver block. 1-8ch: Voltage control type H-bridge (Adaptable to STM 3systems) 9ch: Current control type H-bridge
・ Built-in 3 channels PI driving circuit
・ Built-in 4 channels Waveforming circuit
・ Built-in PLL circuit
X

Most Viewed