Not Recommended for New Designs BU2396KN
3ch Clock Generators for Digital Cameras

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU2396KN-E2
Package | VQFN20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply voltage(Min.)[V]

3

Supply voltage(Max.)[V]

3.6

Reference Frequency [MHz]

12

Video Clock[MHz]

27

CCD Clock[MHz]

24.000000 / 30.000000 / 36.000000

USB Clock[MHz]

12

Jitter 1σ(Typ.) [psec]

50

Operating Temperature (Min.)[°C]

-5

Operating Temperature (Max.)[°C]

70

Package Size [mm]

4.2x4.2 (t=0.95)

Find Similar

Features:

・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・The CCD clock provides switching selection outputs
・Providing the output of low period-jitter clock
・Incorporating compact package VQFN-20 most suited for mobile devices
・Single power supply of 3.3V
X

Most Viewed