BU1CTD2WNVX
200mA 1.25V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

BUxxTD2WNVX series is high-performance FULL CMOS regulator with 200-mA output, which is mounted on microminiature package SSON004X1010 (1.0 mm ? 1.0 mm ? 0.6 mm). It has excellent noise characteristics and load responsiveness characteristics despite its low circuit current consumption of 35µA. It is most appropriate for various applications such as power supplies for logic IC, RF, and camera modules. Micro miniature SSON004X1010 with built-in heatsink is adopted for the package, which contributes to the space-saving design of the set.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU1CTD2WNVX-TL
Status | Recommended
Package | SSON004X1010
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

6

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±25mV (Ta=25℃)

Circuit Current[mA]

0.035

Dropout Voltage (Typ.)[V]

0.6(Io=0.2A)

Ripple Rejection [dB]

70

Load Regulation[mV]

10(Io=0.01mA to 100mA)

Output Capacitor[µF]

0.22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ High-accuracy output voltage of 1% (25 mV on Vout<2.5V products)
・ High ripple rejection: 70 dB (Typ., 1 kHz,)
・ Compatible with small ceramic capacitor (CIN=Co=0.47 μF)
・ Low current consumption: 35 μA
・ ON/OFF control of output voltage
・ With built-in overcurrent protection circuit and thermal shutdown circuit
・ With built-in output discharge circuit
8) Adopting ultra-small package SSON004X1010
X

Most Viewed