BRCD016GWZ-3
16KBit, I²C BUS, Low Power Serial EEPROM
BRCD016GWZ-3
BRCD016GWZ-3
16KBit, I²C BUS, Low Power Serial EEPROM
BRCD016GWZ-3 is a 16kbit serial EEPROM of I²C BUS Interface Method.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BRCD016GWZ-3E2
Status |
Recommended
Package |
UCSP35L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
WL-CSP
Density [bit]
16K
Bit Format [Word x Bit]
2K x 8
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
3.6
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.3x0.77 (t=0.4)
Features:
N/A