Not Recommended for New Designs BR93L46RF-W
1KBit, MicroWire BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR93L46RF-W

Part Number
BR93L46RF-W
BR93L46RF-W
BR93G46F-3A
BR93G46F-3A
Ordering Part Number BR93L46RF-WE2 BR93G46F-3AGTE2
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Series BR93L-W BR93G-3A
I/F MicroWire BUS(3-Wire) MicroWire BUS(3-Wire)
Density [bit] 1K 1K
Vcc (Min.) [V] 1.8 1.7
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 5x6.2 (t=1.71) 5x6.2 (t=1.71)
Input Frequency (Max.)[Hz] 2M 3M
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature - Cu wire bonding.
Bit Format [Word x Bit] 64 x 16 64 x 16
Circuit Current (Max.)[mA] 3.0 3.0
Standby Current (Max.)[µA] 2.0 2.0
Endurance (Max.)[Cycle] 106 106
Data Retention (Max.)[Year] 40 40
X

Most Viewed