BR25H010FVM-2C
1KBit, SPI BUS, Serial EEPROM for Automotive (125℃ Operation)

BR25H010-2C is a serial EEPROM of SPI BUS interface method.

Product Detail

 
Part Number | BR25H010FVM-2CTR
Status | Active
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Series

BR25H-2C

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

10

Write Cycle (Max.)[ms]

4

Input Frequency (Max.)[Hz]

10M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.9x4 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・High speed clock action up to 10MHz (Max.)
・Wait function by HOLDB terminal.
・Part or whole of memory arrays settable as read only
memory area by program.
・2.5V to 5.5V single power source action most
suitable
for battery use.
・Page write mode useful for initial value write at
factory shipment.
・For SPI bus interface (CPOL, CPHA)=(0, 0), (1, 1)
・Self-timed programming cycle.
・Low Supply Current
At write operation (5V) : 1.0mA (Typ.)
At read operation (5V) : 1.0mA (Typ.)
At standby operation (5V) : 0.1μA (Typ.)
・Address auto increment function at read operation
・Prevention of write mistake
Write prohibition at power on.
Write prohibition by command code (WRDI).
Write prohibition by WPB pin.
Write prohibition block setting by status registers
(BP1, BP0).
Prevention of write mistake at low voltage.
・MSOP8, TSSOP-B8, SOP8, SOP-J8 Package
・Data at shipment Memory array: FFh, status register
BP1, BP0 : 0
・More than 100 years data retention.
・More than 1 million write cycles.
・AEC-Q100 Qualified.
X

Most Viewed