BR25G640FJ-3
64KBit, SPI BUS, Low Power Serial EEPROM

BR25G640FJ-3 is a 64kbit Serial EEPROM of SPI BUS Interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR25G640FJ-3GE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Series

BR25G-3

Density [bit]

64K

Bit Format [Word x Bit]

8K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

8

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

20M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

· High Speed Clock Action up to 20MHz (Max)
· Wait Function by HOLDB Terminal
· Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
· 1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use.
· Up to 32 Bytes in Page Write Mode.
· For SPI Bus Interface (CPOL, CPHA) = (0, 0), (1, 1)
· Self-timed Programming Cycle
· Low Current Consumption
· Address Auto Increment Function at Read Action
· Prevention of Write Mistake
· More than 100 years Data Retention.
· More than 1 Million Write Cycles.
· Bit Format 8K×8
· Initial Delivery Data
X

Most Viewed