BR25A256FVT-3M
256KBit, SPI BUS, Serial EEPROM for Automotive (105℃ Operation)

BR25A256FVT-3M is a 256kbit serial EEPROM of SPI BUS interface.

Product Detail

 
Part Number | BR25A256FVT-3MGE2
Status | Recommended
Package | TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Series

BR25A-3M

Density [bit]

256K

Bit Format [Word x Bit]

32K x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

10

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

10M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

3x6.4 (t=1.2)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

· High Speed Clock Action up to 10MHz (Max.)
· Wait Function by HOLDB Terminal
· Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
· 2.5V to 5.5V Single Power Source Action most Suitable.
· UP to 64Byte in Page Write Mode.
· For SPI bus interface (CPOL, CPHA) = (0, 0), (1, 1)
· Auto Erase and Auto End Function at Data Rewrite
· Low Current Consumption
· Address Auto Increment Function at Read Action
· Write Mistake Prevention Function
· More than 100 years Data Retention.
· More than 1 Million Write Cycles.
· Bit Format 32K×8
· AEC-Q100 Qualified.
X

Most Viewed