Not Recommended for New Designs BR24L01AF-W
1KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24L01AF-W

Part Number
BR24L01AF-W
BR24L01AF-W
BR24G01F-3
BR24G01F-3
Ordering Part Number BR24L01AF-WE2 BR24G01F-3GTE2
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Series BR24L-W BR24G-3
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 1K 1K
Vcc (Min.) [V] 1.8 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 5x6.2 (t=1.71) 5x6.2 (t=1.71)
Input Frequency (Max.)[Hz] 400k 400k
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature - Cu wire bonding.
Bit Format [Word x Bit] 128 x 8 128 x 8
Circuit Current (Max.)[mA] 2.0 2.0
Standby Current (Max.)[µA] 2.0 2.0
Endurance (Max.)[Cycle] 106 106
Data Retention (Max.)[Year] 40 40
X

Most Viewed