BR24A01AF-WLB(H2)
1KBit, I²C BUS, Serial EEPROM (105℃ Operation)

This is the product guarantees long time support in Industrial market. A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Product Detail

 
Part Number | BR24A01AF-WLBH2
Status | Active
Package | SOP8
Unit Quantity | 250
Minimum Package Quantity | 250
Packing Type | Taping
RoHS | Yes

Specifications:

Series

BR24A-WLB

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

· Long time support a product for Industrial applications.
· Completely conforming to I²C BUS
· Wide operating voltage range:2.5 to 5.5V
· Data rewrite up to 1,000,000times
X

Most Viewed