BM63764S-VA
600V IGBT Intelligent Power Module (IPM) for high speed switching drive
BM63764S-VA
BM63764S-VA
600V IGBT Intelligent Power Module (IPM) for high speed switching drive
BM63764S-VA is an Intelligent Power Module composed of gate drivers, bootstrap diodes, IGBTs, fly wheel diodes. Small switching loss IGBTs optimized for high speed switching drive such as a washing machine or a fan motor is adopted.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Device
IGBT
VCES [V]
600
IC [A]
15
Vce(sat) [V]
1.7
Reccomended Switching Frequency [kHz]
~20
Isolation Voltage [Vrms]
1500
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
38x24 (t=3.75)
Features:
- 3phase DC/AC Inverter
- 600V/15A
- Low Low Side IGBT Open Emitter
- Built-in Bootstrap Diode
- High Side IGBT Gate Driver (HVIC) : SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
- Low Side IGBT Gate Driver (LVIC) : Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Thermal Shutdown (TSD)
- Fault Signal (LVIC) Corresponding to SCP (Low Side IGBT), TSD, UVLO Fault
- Input Interface 3.3V, 5V Line