BM6101FV-C
1ch Gate Driver Providing Galvanic Isolation

The BM6101FV-C is successor of BM6103FV-C. This IC is a gate driver with isolation voltage 2500Vrms, I/O delay time of 350ns, and minimum input pulse width of 180ns, and incorporates the fault signal output functions, undervoltage lockout (UVLO) function, thermal protection function, and short current protection (SCP, DESAT) function.
For sale of this product, please contact the specifications in our sales office. Currently, we don't sell this on the internet distributors now.

Product Detail

 
Part Number | BM6101FV-CE2
Status | Recommended
Package | SSOP-B20W
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

24

VEE2[V]

-12 to 0

Iout(Max.)[A]

3

I/O Delay Time(Max.)[ns]

350

Min. Input Pulse Width[ns]

180

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

No

Package Size [mm]

6.5x8.1 (t=2.01)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

Providing Galvanic Isolation, Miller Clamp Function, Fault signal output function (Adjustable output holding time), Undervoltage lockout function, Thermal protection function, Short current protection function (Adjustable reset time), Soft turn-off function for short current protection (Adjustable turn-off time), Supporting Negative VEE2
X

Most Viewed