BH76333FVM
Broadband Low Voltage Single-circuit Video Switchers
BH76333FVM
Broadband Low Voltage Single-circuit Video Switchers
BH76330FVM, BH76331FVM, BH76332FVM, and BH76333FVM are video signal switching ICs, each with three inputs and one circuit output, which feature wide dynamic range and frequency response. Since these ICs can be used with low voltage starting at Vcc = 2.8V, they are applicable not only in stationary devices but also in mobile devices. This product line-up supports a broad range of input signals, depending on whether or not a 6-dB video amplifier and video driver are included and what combination of sync tip clamp type and bias (resistor termination) type inputs are used.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Vcc(Min.)[V]
2.8
Vcc(Max.)[V]
5.5
Iq[mA]
8
Ext. Gain
No
Maximum Output Gain[dB]
0
Number of Outputs
1
Number of Inputs
3
Input Type
BIAS
Output type
DC Output
75ohm driver
No
Output Voltage
3.4
I/F
PORT
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x4 (t=0.9)
Features:
・Able to use a wide range of power supply voltage, from 2.8V to 5.5V・Wide output dynamic range
・Excellent frequency response (100kHz / 30MHz 0dB (Typ.))
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0μA (Typ.)
・Bias input (Zin=150kΩ)
・MSOP8 compact package