Last Time Buy
BH6172GU
System Regulators with High Efficiency DC/DC Converters
BH6172GU
Last Time Buy
BH6172GU
System Regulators with High Efficiency DC/DC Converters
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BH6172GU-E2
Status |
Last Time Buy
Package |
VCSP85H2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
6
Vin1(Min.)[V]
2.2
Vin1(Max.)[V]
5.5
Serial I/F
I2C + Parallel
Channel(DCDC)[ch]
1
Channel(LDO)[ch]
5
Vout(DCDC)[V]
0.8 to 2.4
Vout(LDO)[V]
1.0 to 3.3
Vout(Step)[Step]
16
Operating Temperature (Min.)[°C]
-35
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.6x2.6 (t=1)
Features:
・Small package (2.6mm×2.6mm)・16 variable steps for all output channels
・Enabled for low output voltage (from 0.8V)
・Selectable discharge resistance
・Wide range input voltage (2.2V to 5.5V)
・LDO ON / OFF control by either enable pins or by I²C registers selectable
・Thermal shutdown / Output current protection